D6500N+ZD6N-S500



D6500N+ZD6N-S500

Butterfly valve, 2-way, DN 500, Flange with Wafer types PN 16, ps 1600 kPa, kvs 7060 m³/h, kvmax 24100 m³/h, -20...120°C
Worm gear for butterfly valves DN 500
Actuator fitted

List price
32,660.00 AED
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
The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1200 kPa
End connection
Wafer types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
7060 m³/h
Pattern
2-way
Pipe connection
Flange
PN
16
Pressure-independent
NO

Actuator specifications

Control type
Manual
Fail-safe function
Non fail-safe
Manual override
Step-less adjustable