D6700N+ZD6N-S700



D6700N+ZD6N-S700

Butterfly valve, 2-way, DN 700, Flange with Wafer types PN 16, ps 1600 kPa, kvs 11760 m³/h, kvmax 42800 m³/h, Fluid temperature -20...120°C
Worm gear for butterfly valves DN 700
Actuator fitted

List price
85,390.00 AED
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
The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1000 kPa
End connection
Wafer types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
11760 m³/h
Pattern
2-way
Pipe connection
Flange
PN
16
Pressure-independent
NO

Actuator specifications

Control type
Manual
Fail-safe function
Non fail-safe