D680N/DRC230A-5



D680N/DRC230A-5

Butterfly valve, 2-way, DN 80, Flange with Wafer types PN 6 / 10 / 16, ps 1600 kPa, kvs 75 m³/h, kvmax 260 m³/h, -20...120°C
Rotary actuator, 90 Nm, AC 100...240 V, Open/close, 35 s, IP54, F05
Actuator supplied separately

List price
4,444.00 AED
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
List price: 401.00 AED
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 401.00 AED
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 401.00 AED
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 401.00 AED
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 401.00 AED
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 401.00 AED
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 401.00 AED
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 245.00 AED
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 329.00 AED
Your price: ...

ZR24-F05

Stem heating flange F05 (30 W)

List price: 415.00 AED
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Butterfly valves and actuators

The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1200 kPa
End connection
Wafer types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
75 m³/h
Pattern
2-way
Pipe connection
Flange
PN
6 / 10 / 16
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
6 W
Running time (motor)
35 s / 90°
Torque
Max. 90 Nm (not constant)
Voltage AC/DC
AC 100...240 V