EXT-R215-B3-PW/NRF230A-3-S2-O



EXT-R215-B3-PW/NRF230A-3-S2-O

Open/close ball valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 10, ps 1000 kPa, kvs 28 m³/h, 5...65°C
Rotary actuator fail-safe NO, 10 Nm, AC 100...240 V, 3-point, 90 s, 2 x SPDT, IP54
Actuator supplied separately

List price
2,238.00 AED
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
2 x SPDT
Close-off pressure
1000 kPa
Control type
3-point
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Fluid
Potable water
kvs
28 m³/h
Manual override
By means of hand crank and locking switch
Pattern
2-way
Pipe connection
Internal thread
PN
10
Power consumption (holding)
3 W
Power consumption (running)
4.5 W
Product type
Combo
Running time (fail-safe)
<20 s
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC 100...240 V