EXT-R220-B3-PW/NR24A-MOD



EXT-R220-B3-PW/NR24A-MOD

Open/close ball valve, 2-way, DN 20, Internal thread, Rp 3/4", PN 10, ps 1000 kPa, kvs 42 m³/h, 5...65°C
Rotary actuator, 10 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 90 s, IP54
Actuator supplied separately

List price
1,972.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

System integration

Current documents

Accessories

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: 1,256.00 AED
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
List price: 325.00 AED
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 108.00 AED
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 2,069.00 AED
Your price: ...
Details

Specifications

Angle of rotation
90
Close-off pressure
1000 kPa
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analog)
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Fluid
Potable water
kvs
42 m³/h
Manual override
With push-button, can be locked
Pattern
2-way
Pipe connection
Internal thread
PN
10
Power consumption (holding)
1.2 W
Power consumption (running)
3.5 W
Product type
Combo
Running time (motor)
90 s / 90°
Running time motor variable
45...170 s
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V