EXT-R225-B3-PW+NR24A-MP



EXT-R225-B3-PW+NR24A-MP

Open/close ball valve, 2-way, DN 25, Internal thread, Rp 1", PN 10, ps 1000 kPa, kvs 70 m³/h, 5...65°C
Rotary actuator, 10 Nm, AC/DC 24 V, MP-Bus, 90 s, IP54
Actuator fitted

List price
1,859.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

System integration

Current documents

Software / Apps

Accessories

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: 570.00 AED
Your price: ...

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 401.00 AED
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 401.00 AED
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 401.00 AED
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 401.00 AED
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 401.00 AED
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 401.00 AED
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 245.00 AED
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 329.00 AED
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 819.00 AED
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: 1,256.00 AED
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
List price: 325.00 AED
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 108.00 AED
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 2,069.00 AED
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: 3,072.00 AED
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: 2,718.00 AED
Your price: ...

Not categorised

P200A

Feedback potentiometer 200 Ω add-on

List price: 401.00 AED
Your price: ...
Details

Specifications

Angle of rotation
90
Close-off pressure
1000 kPa
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Fluid
Potable water
kvs
70 m³/h
Manual override
With push-button, can be locked
Pattern
2-way
Pipe connection
Internal thread
PN
10
Power consumption (holding)
1.2 W
Power consumption (running)
3.5 W
Product type
Combo
Running time (motor)
90 s / 90°
Running time motor variable
45...170 s
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V