EXT-R225-B3-PW+NR24A-S



EXT-R225-B3-PW+NR24A-S

Open/close ball valve, 2-way, DN 25, Internal thread, Rp 1", PN 10, ps 1000 kPa, kvs 70 m³/h, Fluid temperature 5...65°C
Rotary actuator, 10 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, 1 x SPDT, IP54
Actuator fitted

List price
1,541.00 AED
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
List price: 401.00 AED
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 401.00 AED
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 401.00 AED
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 401.00 AED
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 401.00 AED
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 401.00 AED
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 401.00 AED
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 245.00 AED
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 329.00 AED
Your price: ...
Details

Specifications

Angle of rotation
90
Auxiliary switches
1 x SPDT
Close-off pressure
1000 kPa
Control type
  • Open/close
  • 3-point
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Fluid
Potable water
kvs
70 m³/h
Manual override
With push-button, can be locked
Pattern
2-way
Pipe connection
Internal thread
PN
10
Power consumption (holding)
0.2 W
Power consumption (running)
2 W
Product type
Combo
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V