H215S-J+LVC24A-SZ-TPC



H215S-J+LVC24A-SZ-TPC

Stainless steel globe valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 2500 kPa, kvs 4.0 m³/h, 0...130°C
Globe valve actuator, 500 N, AC/DC 24 V, 0.5...10 V, 35 s, Stroke 15 mm, IP54, Terminals with cable
Actuator fitted

List price
2,679.00 AED
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
List price: 65.00 AED
Your price: ...

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 466.00 AED
Your price: ...
Details

Specifications

Valve specifications

Close-off pressure
650 kPa
Fluid
Cold, warm and hot water, water with glycol up to max. 50% vol.
kvs
4.0 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Terminals with cable
Fail-safe function
Non fail-safe
Force
500 N
Manual override
With push-button, can be locked
Power consumption (holding)
0.5 W
Power consumption (running)
2 W
Running time (motor)
35 s / 15 mm
Stroke
10 mm
Voltage AC/DC
AC/DC 24 V