H411B+SV230A-TPC/Z



H411B+SV230A-TPC/Z

Globe valve, 2-way, DN 15, External thread, G 1 1/8", PN 16, ps 1600 kPa, kvs 0.63 m³/h, Fluid temperature -10...120°C
Globe valve actuator, 1500 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54, Terminals with cable
Actuator fitted
2 pipe connectors ZH4515 supplied separately

List price
3,132.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

Success stories

Accessories

Not categorised

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 466.00 AED
Your price: ...

ZH24-1

Stem heater DN 15...50 (45 W)

List price: 2,899.00 AED
Your price: ...

ZH4515

Pipe connector for globe valve with external thread DN 15 Rp 1/2"

List price: 39.00 AED
Your price: ...

ZNV-C

Spare coupling

List price: 65.00 AED
Your price: ...
Details

Specifications

Valve specifications

Close-off pressure
1600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
0.63 m³/h
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
1500 N
Manual override
With push-button, can be locked
Power consumption (holding)
1 W
Power consumption (running)
2 W
Running time (motor)
150 s / 20 mm
Stroke
15 mm
Voltage AC/DC
AC 100...240 V