H412B/NVK24A-MP-TPC



H412B/NVK24A-MP-TPC

Globe valve, 2-way, DN 15, External thread, G 1 1/8", PN 16, ps 1600 kPa, kvs 1 m³/h, Fluid temperature -10...120°C
Globe valve actuator fail-safe NC / NO, 1000 N, AC/DC 24 V, MP-Bus, 150 s (90...150 s), Stroke 20 mm, IP54, Terminals with cable
Actuator supplied separately

List price
3,874.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

System integration

Current documents

Software / Apps

Success stories

Accessories

Mechanical accessories

ZH4515

Pipe connector for globe valve with external thread DN 15 Rp 1/2"

List price: 39.00 AED
Your price: ...

ZNV-C

Spare coupling

List price: 65.00 AED
Your price: ...

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: 570.00 AED
Your price: ...

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 466.00 AED
Your price: ...

ZH24-1

Stem heater DN 15...50 (45 W)

List price: 2,899.00 AED
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 819.00 AED
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: 1,256.00 AED
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
List price: 325.00 AED
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 108.00 AED
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 2,069.00 AED
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: 3,072.00 AED
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: 2,718.00 AED
Your price: ...
Details

Specifications

Valve specifications

Close-off pressure
1600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
1 m³/h
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
1000 N
Manual override
With push-button
Power consumption (holding)
1.5 W
Power consumption (running)
2.5 W
Running time (fail-safe)
35 s
Running time (motor)
150 s / 20 mm
Stroke
15 mm
Voltage AC/DC
AC/DC 24 V