R7032R16-B3+NRF24A-SZ



R7032R16-B3+NRF24A-SZ

Characterised control valve, 3-way, DN 32, Flange, PN 6, ps 600 kPa, kvs 16 m³/h, -10...100°C
Rotary actuator fail-safe NC, 10 Nm, AC/DC 24 V, 0.5...10 V, 90 s, IP54
Actuator fitted

List price
3,527.00 AED
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
List price: 527.00 AED
Your price: ...

Electrical accessories

ZR24-2

Stem heating DN 15...50 (20 W)

List price: 415.00 AED
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
16 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6

Actuator specifications

Control type
DC 0.5...10 V
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
3.5 W
Running time (fail-safe)
<20 s
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V