R7040R-B3+NR24A-KNX



R7040R-B3+NR24A-KNX

Changeover ball valve, 3-way, DN 40, Flange, PN 6, ps 600 kPa, kvs 31 m³/h, Fluid temperature -10...100°C
Rotary actuator, 10 Nm, AC/DC 24 V, KNX (S-Mode), 90 s (45...170 s), IP54
Actuator fitted

List price
3,845.00 AED
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
List price: 527.00 AED
Your price: ...

Electrical accessories

ZR24-2

Stem heating DN 15...50 (20 W)

List price: 415.00 AED
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: 1,256.00 AED
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
List price: 325.00 AED
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 108.00 AED
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 2,069.00 AED
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
31 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6

Actuator specifications

Control type
KNX (S-Mode)
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
1.2 W
Power consumption (running)
3.5 W
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V