TMC24A-SR-F

Fast running rotary actuator, 2 Nm, AC/DC 24 V, 2...10 V, 35 s, Form fit 8x8 mm, IP54

List price
819.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM / VDI

BIM / Revit

VDI 3805

Accessories

Mechanical accessories

AV6-20

Shaft extension 170 mm Ø10 mm for damper shaft Ø 6...16 mm

List price: 184.00 AED
Your price: ...

K-ELA

Shaft clamp one-sided for LM..A, TM..A, clamping range Ø6...20 mm
Multipack 20 pcs.

List price: 720.00 AED
Your price: ...

K-ELA10

Shaft clamp one-sided for LM..A, TM..A, clamping range Ø6...10 mm
Multipack 20 pcs.

List price: 1,080.00 AED
Your price: ...

K-ELA13

Shaft clamp one-sided for LM..A, TM..A, clamping range Ø6...13 mm
Multipack 20 pcs.

List price: 1,080.00 AED
Your price: ...

K-ELA16

Shaft clamp one-sided for LM..A, TM..A, clamping range Ø6...16 mm
Multipack 20 pcs.

List price: 1,080.00 AED
Your price: ...

K5A

Shaft clamp, for damper shafts L 13...30 mm, clamping range Ø8...12 mm, incl. anti-rotation mechanism 180 mm and 2 screws

List price: 103.00 AED
Your price: ...

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

List price: 240.00 AED
Your price: ...

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

List price: 200.00 AED
Your price: ...

ZF10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 460.00 AED
Your price: ...

ZF12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 460.00 AED
Your price: ...

ZF8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 460.00 AED
Your price: ...

ZFRL10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 720.00 AED
Your price: ...

ZFRL12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 720.00 AED
Your price: ...

ZFRL8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 720.00 AED
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 401.00 AED
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 401.00 AED
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 401.00 AED
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 401.00 AED
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 401.00 AED
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 401.00 AED
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 401.00 AED
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 245.00 AED
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 329.00 AED
Your price: ...

SGA24

Positioner for wall mounting

List price: 531.00 AED
Your price: ...

SGE24

Positioner for built-in mounting

List price: 531.00 AED
Your price: ...

SGF24

Positioner for front-panel mounting

List price: 375.00 AED
Your price: ...

Z-UIC

Signal converter voltage/current 100 kΩ Supply AC/DC 24 V

List price: 1,025.00 AED
Your price: ...
Details

Specifications

Angle of rotation
95
Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Mechanical interface
Form fit 8x8 mm
Power consumption (holding)
0.4 W
Power consumption (running)
1.5 W
Running time (motor)
35 s / 90°
Torque
2 Nm
Voltage AC/DC
AC/DC 24 V