NF24A-SR-S2

Rotary actuator fail-safe, 10 Nm, AC/DC 24 V, 2...10 V, 150 s, 2 x SPDT, IP54

List price
343,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM / VDI

BIM / Revit

Accessories

Mechanical accessories

AV8-25

Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm

List price: 45,00 €
Your price: ...

IND-AFB

End stop indicator, for NF..A / SF..A

List price: 5,80 €
Your price: ...

K7-2

Shaft clamp reversible, for central mounting, for damper shafts Ø12.7 / 19.0 / 25.4 mm

List price: 24,80 €
Your price: ...

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 14,80 €
Your price: ...

KG8

Ball joint suitable for damper crank arm KH8

List price: 12,70 €
Your price: ...

KH-AFB

Actuator arm, for 3/4" shafts, clamping range Ø10...22 mm, Slot width 8.2 mm

List price: 21,00 €
Your price: ...

KH8

Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm

List price: 13,80 €
Your price: ...

Z-ARS230L

Anti-rotation mechanism, 230 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: 58,00 €
Your price: ...

Z-SF

Base plate extension, for NF..A / SF..A

List price: 4,40 €
Your price: ...

ZF10-NSA-F

Form fit insert, 10x10 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: 100,00 €
Your price: ...

ZF12-NSA-F

Form fit insert, 12x12 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: 100,00 €
Your price: ...

ZF15-NSA-F

Form fit insert, 15x15 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: 100,00 €
Your price: ...

ZF16-NSA-F

Form fit insert, 16x16 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: 100,00 €
Your price: ...

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

List price: 5,00 €
Your price: ...

Electrical accessories

P1000A-F

Feedback potentiometer 1 kΩ

List price: 126,00 €
Your price: ...

P200A-F

Feedback potentiometer 200 Ω

List price: 126,00 €
Your price: ...

S2A-F

Auxiliary switch 2 x SPDT

List price: 107,00 €
Your price: ...

SGA24

Positioner for wall mounting

List price: 116,00 €
Your price: ...

SGE24

Positioner for built-in mounting

List price: 116,00 €
Your price: ...

SGF24

Positioner for front-panel mounting

List price: 82,00 €
Your price: ...

Z-UIC

Signal converter voltage/current 100 kΩ Supply AC/DC 24 V

List price: 225,00 €
Your price: ...

Not categorised

ZG-AFB

Mounting kit for linkage operation for flat and side installation

List price: 73,00 €
Your price: ...
Details

Specifications

Angle of rotation
95
Auxiliary switches
2 x SPDT
Control type
DC 2...10 V
Degree of protection
IP54
Direction of rotation (fail-safe)
Selectable by mounting L/R
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
By means of hand crank and locking switch
Mechanical interface
Universal shaft clamp 10...25.4 mm
Power consumption (holding)
2.5 W
Power consumption (running)
3.5 W
Running time (fail-safe)
<20 s
Running time (motor)
150 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V