NKQ24A-SR

Very fast running rotary actuator, 6 Nm, AC/DC 24 V, 2...10 V, 4 s, IP54

List price
558,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM / VDI

BIM / Revit

Accessories

Mechanical accessories

AH-25

Actuator arm for standard shaft clamp (one-sided)

List price: 11,90 €
Your price: ...

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..

List price: 4,70 €
Your price: ...

ZG-NMA

Mounting kit for linkage operation for flat installation

List price: 50,00 €
Your price: ...

Electrical accessories

Z-UIC

Signal converter voltage/current 100 kΩ Supply AC/DC 24 V

List price: 225,00 €
Your price: ...

Not categorised

AV8-25

Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm

List price: 45,00 €
Your price: ...

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 88,00 €
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 88,00 €
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 88,00 €
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 88,00 €
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 88,00 €
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 88,00 €
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 88,00 €
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 54,00 €
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 72,00 €
Your price: ...

SGA24

Positioner for wall mounting

List price: 116,00 €
Your price: ...

SGE24

Positioner for built-in mounting

List price: 116,00 €
Your price: ...

SGF24

Positioner for front-panel mounting

List price: 82,00 €
Your price: ...
Details

Specifications

Angle of rotation
95
Control type
DC 2...10 V
Degree of protection
IP54
Direction of rotation (fail-safe)
Selectable with switch 0...100%
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
With push-button
Mechanical interface
Universal shaft clamp 8...26.7 mm
Power consumption (holding)
3 W
Power consumption (running)
11 W
Running time (fail-safe)
4 s
Running time (motor)
4 s / 90°
Torque
6 Nm
Voltage AC/DC
AC/DC 24 V