Items in your download folder

Download folder is empty
item(s) in download folder

!

NKQ24P-SR

Rotary actuator (RobustLine) fail-safe, 6 Nm, AC/DC 24 V, 2...10 V, 4 s, IP66/67

List price
818,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

BIM / Revit

CADENAS

Accessories

Electrical accessories

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 120,00 €
Your price: ...

SGA24

Positioner for wall mounting

List price: 126,00 €
Your price: ...

SGE24

Positioner for built-in mounting

List price: 126,00 €
Your price: ...

SGF24

Positioner for front-panel mounting

List price: 89,70 €
Your price: ...

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 245,00 €
Your price: ...
Details

Specifications

Angle of rotation
95
Control type
DC 2...10 V
Degree of protection
IP66/67
Direction of rotation (fail-safe)
Selectable with switch 0...100%
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
With push-button, can be locked
Mechanical interface
Universal shaft clamp 8...20 mm
Power consumption (holding)
3 W
Power consumption (running)
11 W
Running time (fail-safe)
4 s
Running time (motor)
4 s / 90°
Torque
6 Nm
Voltage AC/DC
AC/DC 24 V