Items in your download folder

Download folder is empty
item(s) in download folder

!

BF24-SR

Fire damper actuator, 18 Nm, AC/DC 24 V, 2...10 V, 120 s, 2 x SPDT, IP54, Cable

Only available through manufacturers of fire dampers

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

Accessories

Mechanical accessories

ZA18-BF

Adapter for form fit 12 mm on round shaft 18 mm, L = 33 mm for BFL, BLF, BFN, BF, BLE, BEN, BEE

List price: 53,30 €
Your price: ...

ZK-BF

Adapter for form fit with clamp for round shaft 10...20 mm / square 10...16 mm for BF, BLF

List price: 33,00 €
Your price: ...

ZK1-B

Hand crank, 40 mm, for BLF, BF, BLE, BE

List price: 5,54 €
Your price: ...

ZK1-B.1

Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: 106,00 €
Your price: ...

ZK2-B

Hand crank, 70 mm, for BLF, BF, BLE, BE

List price: 6,00 €
Your price: ...

ZK2-B.1

Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: 133,00 €
Your price: ...

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 153,00 €
Your price: ...

ZSN-BF

Bracket for SN2-C7 for BF

List price: 34,80 €
Your price: ...

ZZ12-B

Pointer 12x12 mm for BLF, BF, BLE

List price: 5,03 €
Your price: ...

ZZ12-B.1

Pointer 12x12 mm for BLF, BF, BLE
Multipack 100 pcs.

List price: 106,00 €
Your price: ...

Electrical accessories

BAT72

Thermoelectric tripping device with control key, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm

List price: 88,90 €
Your price: ...

BAT72/9

Thermoelectric tripping device with control key, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 90 mm

List price: 88,00 €
Your price: ...

SN2-C7

Auxiliary switch 2 x SPDT

List price: 85,50 €
Your price: ...

SN2-C7/300

Auxiliary switch 2 x SPDT cable length 3 m

List price: 115,00 €
Your price: ...

SN2-C7/500

Auxiliary switch 2 x SPDT cable length 5 m

List price: 126,00 €
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Advantages of motorised fire dampers

Advantages of motorised against mechanical fire dampers.

 

Please accept preferences-cookies to watch this video.

Fire protection scenarios

1. Fire dampers not motorised vs. motorised
2. Periodical automates functionality tests
3. Overnight shutdown & sealing of fire compartments
4. Smoke spread in outside air systems

Details

Specifications

Angle of rotation
95
Auxiliary switches
2 x SPDT
Control type
DC 2...10 V
Degree of protection
IP54, IP protection in all mounting positions
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
With position stop
Mechanical interface
Form fit 12x12 mm, non-continuous hollow shaft
Power consumption (holding)
2 W
Power consumption (running)
7 W
Running time (fail-safe)
16 s
Running time (motor)
<120 s / 90°
Torque
18 Nm
Voltage AC/DC
AC/DC 24 V