BF24-TN

Fire damper actuator, 18 Nm, AC/DC 24 V, Open/close, <120 s, 2 x SPDT, IP54, Cable, Thermoelectric tripping device BAT (72°C)

Only available through manufacturers of fire dampers
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
ZA18-BF

Adapter for form fit 12 mm on round shaft 18 mm, L = 33 mm
for BFL, BLF, BFN, BF, BLE, BEN, BEE

Only available through manufacturers of fire dampers

ZK-BF

Adapter for form fit with clamp for round shaft 10...20 mm / square 10...16 mm for BF, BLF

Only available through manufacturers of fire dampers

ZK1-B

Hand crank, 40 mm, for BLF, BF, BLE, BE

List price: 4,60 €
Your price: ...

ZK1-B.1

Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: 90,00 €
Your price: ...

ZK2-B

Hand crank, 70 mm, for BLF, BF, BLE, BE

List price: 5,00 €
Your price: ...

ZK2-B.1

Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: 110,00 €
Your price: ...

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 130,00 €
Your price: ...

ZSN-BF

Bracket for SN2-C7 for BF

Only available through manufacturers of fire dampers

ZZ12-B

Pointer 12x12 mm for BLF, BF, BLE

List price: 4,20 €
Your price: ...

ZZ12-B.1

Pointer 12x12 mm for BLF, BF, BLE
Multipack 100 pcs.

List price: 90,00 €
Your price: ...

Electrical accessories

BAT72

Thermoelectric tripping device with control key, Duct inside temperature 72°C (color black), Duct outside temperature 72°C, Probe length 65 mm

Only available through manufacturers of fire dampers

SN2-C7

Auxiliary switch 2 x SPDT

List price: 71,00 €
Your price: ...

ZBAT0

Blanking cover for BAT (without thermal fuse for duct inside temperature)
Multipack 20 pcs.

Only available through manufacturers of fire dampers

ZBAT120

Spare tripping element for BAT, Duct inside temperature 120°C (color orange), Probe length 65 mm

Only available through manufacturers of fire dampers

ZBAT120.1

Spare tripping element for BAT, Duct inside temperature 120°C (color orange), Probe length 65 mm
Multipack 20 pcs.

Only available through manufacturers of fire dampers

ZBAT140

Spare tripping element for BAT, Duct inside temperature 140°C (color red), Probe length 65 mm

Only available through manufacturers of fire dampers

ZBAT72

Spare tripping element for BAT, Duct inside temperature 72°C (color black), Probe length 65 mm

Only available through manufacturers of fire dampers

ZBAT72.1

Spare tripping element for BAT, Duct inside temperature 72°C (color black), Probe length 65 mm
Multipack 20 pcs.

Only available through manufacturers of fire dampers

ZBAT72/9

Spare tripping element for BAT, Duct inside temperature 72°C (color black), Probe length 90 mm

Only available through manufacturers of fire dampers

ZBAT95

Spare tripping element for BAT, Duct inside temperature 95°C (color grey), Probe length 65 mm

Only available through manufacturers of fire dampers

ZBAT95.1

Spare tripping element for BAT, Duct inside temperature 95°C (color grey), Probe length 65 mm
Multipack 20 pcs.

Only available through manufacturers of fire dampers

ZBAT95/9

Spare tripping element for BAT, Duct inside temperature 95°C (color grey)

Only available through manufacturers of fire dampers

ZST-BS

Cable set with plug 0.5 m for communication and power supply unit

Only available through manufacturers of fire dampers
Product videos
Please accept preferences-cookies to watch this video.

Fire protection scenarios

1. Fire dampers not motorised vs. motorised
2. Periodical automates functionality tests
3. Overnight shutdown & sealing of fire compartments
4. Smoke spread in outside air systems

Details

Specifications

Angle of rotation
95
Auxiliary switches
2 x SPDT
Control type
Open/close
Degree of protection
IP54, IP protection in all mounting positions
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
With position stop
Mechanical interface
Form fit 12x12 mm, non-continuous hollow shaft
Power consumption (holding)
2 W
Power consumption (running)
7 W
Running time (fail-safe)
16 s
Running time (motor)
<120 s / 90°
Torque
18 Nm
Voltage AC/DC
AC/DC 24 V