BFG24TL-TN-2-ST-12



BFG24TL-TN-2-ST-12

Fire damper actuator, 11 Nm, AC/DC 24 V, Open/close, communicative, 120 s, IP54, Cable, Thermoelectric tripping device BAT (72°C)

Only available through manufacturers of fire dampers

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

CAD / BIM / VDI

CAD data 2D

BIM / Revit

Accessories

Mechanical accessories

ZA10-B

Form fit insert 12/10 mm for BFL, BLF, BFN, BF, BLE, BEN, BEE

Only available through manufacturers of fire dampers

ZA10-B.1

Form fit insert 12/10 mm for BFL, BLF, BFN, BF, BLE, BEN, BEE
Multipack 50 pcs.

Only available through manufacturers of fire dampers

ZA11-B

Form fit insert 12/11 mm for BFL, BLF, BFN, BF, BLE, BEN, BEE

Only available through manufacturers of fire dampers

ZA11-B.1

Form fit insert 12/11 mm for BFL, BLF, BFN, BF, BLE, BEN, BEE
Multipack 50 pcs.

Only available through manufacturers of fire dampers

ZK1-B

Hand crank, 40 mm, for BLF, BF, BLE, BE

Only available through manufacturers of fire dampers

ZK1-B.1

Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

Only available through manufacturers of fire dampers

ZK2-B

Hand crank, 70 mm, for BLF, BF, BLE, BE

Only available through manufacturers of fire dampers

ZK2-B.1

Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

Only available through manufacturers of fire dampers

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

Only available through manufacturers of fire dampers

Electrical accessories

ZBAT0

Blanking cover for BAT (without thermal fuse for duct inside temperature)
Multipack 20 pcs.

Only available through manufacturers of fire dampers

ZBAT120

Spare tripping element for BAT, Duct inside temperature 120°C (colour orange), Probe length 65 mm

Only available through manufacturers of fire dampers

ZBAT120.1

Spare tripping element for BAT, Duct inside temperature 120°C (colour orange), Probe length 65 mm
Multipack 20 pcs.

Only available through manufacturers of fire dampers

ZBAT140

Spare tripping element for BAT, Duct inside temperature 140°C (colour red), Probe length 65 mm

Only available through manufacturers of fire dampers

ZBAT72

Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 65 mm

Only available through manufacturers of fire dampers

ZBAT72.1

Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 65 mm
Multipack 20 pcs.

Only available through manufacturers of fire dampers

ZBAT72/9

Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 90 mm

Only available through manufacturers of fire dampers

ZBAT95

Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 65 mm

Only available through manufacturers of fire dampers

ZBAT95.1

Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 65 mm
Multipack 20 pcs.

Only available through manufacturers of fire dampers

ZBAT95/9

Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 90 mm

Only available through manufacturers of fire dampers
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
List price: 453,00 €
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Fire protection scenarios

1. Fire dampers not motorised vs. motorised
2. Periodical automates functionality tests
3. Overnight shutdown & sealing of fire compartments
4. Smoke spread in outside air systems

Details

Specifications

Angle of rotation
180
Control type
  • Communicative
  • Open/close
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
With position stop
Mechanical interface
Form fit 12x12 mm, continuous hollow shaft
Power consumption (holding)
3.5 W
Power consumption (running)
8 W
Running time (fail-safe)
20 s
Running time (motor)
<120 s / 180°
Torque
11 Nm
Voltage AC/DC
AC/DC 24 V