SY11-230A-3-T
Rotary actuator, 3000 Nm, AC 230 V, Open/close, 3-point, 73 s, 2 x SPDT, IP67, F16, Terminals
- List price
- 8.627,00 €
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
- Angle of rotation
- 90
Actuator specifications
- Auxiliary switches
- 2 x SPDT
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP67
- Electrical connection
- Terminals
- Fail-safe function
- Non fail-safe
- Manual override
- Temporary with handwheel (non-rotating)
- Power consumption (running)
- 397 W
- Running time (motor)
- 73 s / 90°
- Torque
- 3000 Nm
- Voltage AC/DC
- AC 230 V