SY4-230-SR-T
Rotary actuator, 400 Nm, AC 230 V, 0.5...10 V, 16 s, 2 x SPDT, IP67, F10/F12, Terminals
- List price
- 4.200,00 €
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
- Angle of rotation
- 90
Actuator specifications
- Auxiliary switches
- 2 x SPDT
- Control type
- DC 0.5...10 V
- Degree of protection
- IP67
- Electrical connection
- Terminals
- Fail-safe function
- Non fail-safe
- Manual override
- Temporary with handwheel (non-rotating)
- Power consumption (running)
- 222 W
- Running time (motor)
- 16 s / 90°
- Torque
- 400 Nm
- Voltage AC/DC
- AC 230 V