Items in your download folder

Download folder is empty
item(s) in download folder

!

SY5-24-SR-T



SY5-24-SR-T

Rotary actuator, 500 Nm, AC/DC 24 V, 0.5...10 V, 30 s, 2 x SPDT, IP67, F10/F12, Terminals

List price
4.336,00 €

Design data: Design data

  • Downloads
  • Details
Downloads

Documentation

CAD / BIM

CAD data 2D

BIM / Revit

Details

Specifications

Valve specifications

Angle of rotation
90

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
DC 0.5...10 V
Degree of protection
IP67
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Manual override
Temporary with handwheel (non-rotating)
Power consumption (running)
232 W
Running time (motor)
30 s / 90°
Torque
500 Nm
Voltage AC/DC
AC/DC 24 V