22RTM-18-1
Room sensor / Room operating unit CO₂ / Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, 4...20 mA, MP-Bus, Belimo Display App, PC, white, RAL 9003
Parts included: screws
This product is also available with your customised logo on the front.
Please contact your local Belimo representative for ordering.
- List price
- 292,00 €
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Room sensors - Designed in Switzerland
Specialized know-how and "Swiss quality" for a comfortable room environment. See the people behind the Belimo room sensors.
Installing Belimo Room Sensors and Operating Units
Thanks to spring-loaded terminals and snap-on cover, the installation of our Belimo room units is a matter of seconds. An Optional locking mechanism provides excellent protection against theft and vandalism.
Configuring the CO2 Indicator LED
A three-color LED indicates the current CO2 concentration in the room. The thresholds can be easily adjusted via the Assistant app. If required, the CO2 traffic light function can also be completely deactivated.
Powerless Commissioning
Our active Belimo room devices can be parameterized and set up quickly and conveniently via the Belimo Assistant App even without an active power supply.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- CO₂
- Temperature
- Humidity
- Output signal
-
- 0...5 V
- 0...10 V
- 2...10 V
- 4...20 mA
- MP-Bus
- Measuring range CO₂
- Default setting: 0...2000 ppm
- Measuring range humidity
- Default setting: 0...100% RH
- Measuring range temperature
- 0...50°C [32...122°F]
- Communication
- MP-Bus
- Display type
- Belimo Display App