TF24-3



TF24-3

Rotary actuator fail-safe, 2.5 Nm, AC/DC 24 V, 3-point, 150 s, IP42

List price
208,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

Software / Apps

Accessories

Mechanical accessories

AH-TF

Actuator arm

List price: 18,80 €
Your price: ...

AV6-20

Shaft extension 170 mm Ø10 mm for damper shaft Ø 6...16 mm

List price: 40,00 €
Your price: ...

KG10A

Ball joint suitable for damper crank arm KH8 / KH10, Multipack 10 pcs.

List price: 148,00 €
Your price: ...

KG8

Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.

List price: 127,00 €
Your price: ...

KH8

Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm

List price: 13,80 €
Your price: ...

SB-TF

Screw fastening kit

List price: 24,40 €
Your price: ...

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

List price: 50,00 €
Your price: ...

ZDB-TF

Angle of rotation limiter, with end stop

List price: 6,90 €
Your price: ...

ZF8-TF

Form fit adapter, 8x8 mm, for TF..

List price: 9,00 €
Your price: ...

ZG-TF1

Mounting kit for linkage operation for flat and side installation

List price: 84,00 €
Your price: ...
Details

Specifications

Control type
3-point
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
No
Mechanical interface
Universal shaft clamp 6...12.7 mm
Power consumption (holding)
1 W
Power consumption (running)
2.5 W
Product type
Actuator
Running time (fail-safe)
<25 s
Running time (motor)
150 s / 90°
Torque
2.5 Nm
Voltage AC/DC
AC/DC 24 V