Items in your download folder

Download folder is empty
item(s) in download folder

!

R7032R16-B3+SR24A-SR

Characterised control valve, 3-way, DN 32, Flange, PN 6, ps 600 kPa, kvs 16 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator, 20 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54
Actuator fitted

List price
778,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

Accessories

Mechanical accessories

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: 126,00 €
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 95,40 €
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 95,40 €
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 95,40 €
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 95,40 €
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 95,40 €
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 95,40 €
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 95,40 €
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 58,70 €
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 78,60 €
Your price: ...

ZR24-2

Stem heater DN 15...50 (20 W)

List price: 98,60 €
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
16 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6

Actuator specifications

Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
0.4 W
Power consumption (running)
2.5 W
Running time (motor)
90 s / 90°
Torque
20 Nm
Voltage AC/DC
AC/DC 24 V