Items in your download folder

Download folder is empty
item(s) in download folder

!

R7032R16-B3/NR24A-MP

Characterised control valve, 3-way, DN 32, Flange, PN 6, ps 600 kPa, kvs 16 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator, 10 Nm, AC/DC 24 V, MP-Bus, 90 s (45...170 s), IP54
Actuator supplied separately

List price
792,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

System integration

Current documents

Software / Apps

Accessories

Mechanical accessories

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: 126,00 €
Your price: ...

Electrical accessories

CRK24-B1

Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-

List price: 226,00 €
Your price: ...

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: 137,00 €
Your price: ...

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 95,40 €
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 95,40 €
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 95,40 €
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 95,40 €
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 95,40 €
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 95,40 €
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 95,40 €
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 58,70 €
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 78,60 €
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 205,00 €
Your price: ...

ZR24-2

Stem heater DN 15...50 (20 W)

List price: 98,60 €
Your price: ...

Tools

MFT-C

Adapter for Service-Tool ZTH

List price: 300,00 €
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 78,00 €
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 26,00 €
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 489,00 €
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: 731,00 €
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: 645,00 €
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
16 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6

Actuator specifications

Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
1.2 W
Power consumption (running)
3.5 W
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V