• RetroFIT+ Partners
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
    • Tender Texts
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue / Datanorm
    • Digital Product Compliance
    • General Conditions of Sales and Delivery
    • Belimo Cloud: Login / Register
    • Thermal energy meter activation
    • Videos

    Belimo Education

    • Belimo Experience Centre (Vienna, Austria)
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
    Deutsch

    English

    Magyar

    Slovenščina

    Slovenský

    Srpski

    македонски

    Hrvatski

    Srpski
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
  • DE EN HU SL SK SR MK HR BA
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
    • RetroFIT+ Partners
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
    • Tender Texts
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue / Datanorm
    • Digital Product Compliance
    • General Conditions of Sales and Delivery
    • Belimo Cloud: Login / Register
    • Thermal energy meter activation
    • Videos

    Belimo Education

    • Belimo Experience Centre (Vienna, Austria)
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
  3. Characterised Control Valves

R7040R16-B3/NRF24A-SZ-S2



Learn more
Back to product category
R7040R16-B3/NRF24A-SZ-S2

R7040R16-B3/NRF24A-SZ-S2

Characterised control valve, 3-way, DN 40, Flange, PN 6, ps 600 kPa, Kvs 16 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator fail-safe NC, 10 Nm, AC/DC 24 V, 0.5...10 V, 90 s, 2x SPDT, IP54
Actuator supplied separately

List price
1.130,00 €
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
MagiCAD Cloud

  • View now
  • View now

Hydronic schemes
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
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: 163,00 €
Your price: ...
Add to Project List

Electrical accessory

ZR24-2

ZR24-2

Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

List price: 129,00 €
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
16 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...100°C [14...212°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Differential pressure
∆pmax 100 kPa
Close-off pressure
600 kPa
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
6 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm²
Control type
DC 0.5...10 V
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General Terms and Conditions Imprint
+43 1 7490361 0
Subscribe to newsletter
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)