H6015X1P6-S2/LV230A-TPC
Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, kvs 1.6 m³/h, Fluid temperature 5...150°C
Globe valve actuator, 500 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 15 mm, IP54, Terminals with cable
Actuator supplied separately
- List price
- 979,00 €
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
Mechanical accessories
Electrical accessories
Details
Specifications
Valve specifications
- Close-off pressure
- 800 kPa
- Fluid
- Hot water and steam (Δp/P1 <0.4), water with max. 50% volume of glycol
- kvs
- 1.6 m³/h
- Pattern
- 2-way
- Pipe connection
- Flange
- PN
- 25
Actuator specifications
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP54
- Electrical connection
- Terminals with cable
- Fail-safe function
- Non fail-safe
- Force
- 500 N
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 1 W
- Power consumption (running)
- 2 W
- Running time (motor)
- 150 s / 15 mm
- Stroke
- 15 mm
- Voltage AC/DC
- AC 100...240 V