Items in your download folder

Download folder is empty
item(s) in download folder

!

H6020X6P3-S2/NVK24A-MP-TPC



H6020X6P3-S2/NVK24A-MP-TPC

Globe valve, 2-way, DN 20, Flange, PN 25, ps 2500 kPa, kvs 6.3 m³/h, Fluid temperature 5...150°C
Globe valve actuator fail-safe NC / NO, 1000 N, AC/DC 24 V, MP-Bus, 150 s (90...150 s), Stroke 20 mm, IP54, Terminals with cable
Actuator supplied separately

List price
1.426,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

BIM / Revit

CADENAS

System integration

Current documents

Software / Apps

Success stories

Accessories

Mechanical accessories

ZNV-C

Spare coupling

List price: 14,70 €
Your price: ...

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: 130,00 €
Your price: ...

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 106,00 €
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 195,00 €
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: 286,00 €
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 74,30 €
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 24,80 €
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 466,00 €
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: 696,00 €
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: 615,00 €
Your price: ...
Details

Specifications

Valve specifications

Close-off pressure
1500 kPa
Fluid
Hot water and steam (Δp/P1 <0.4), water with max. 50% volume of glycol
kvs
6.3 m³/h
Pattern
2-way
Pipe connection
Flange
PN
25

Actuator specifications

Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Terminals with cable
Fail-safe function
Fail-safe
Force
1000 N
Manual override
With push-button
Power consumption (holding)
1.5 W
Power consumption (running)
2.5 W
Running time (fail-safe)
35 s
Running time (motor)
150 s / 20 mm
Stroke
15 mm
Voltage AC/DC
AC/DC 24 V