H6025X6P3-S2+NV24A-SR-TPC
Globe valve, 2-way, DN 25, Flange, PN 25, ps 2500 kPa, kvs 6.3 m³/h, Fluid temperature 5...150°C
Globe valve actuator, 1000 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 20 mm, IP54, Terminals with cable
Actuator fitted
- List price
- 1.190,00 €
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
Mechanical accessories
Electrical accessories
Details
Specifications
Valve specifications
- Close-off pressure
- 1300 kPa
- Fluid
- Hot water and steam (Δp/P1 <0.4), water with max. 50% volume of glycol
- kvs
- 6.3 m³/h
- Pattern
- 2-way
- Pipe connection
- Flange
- PN
- 25
Actuator specifications
- Control type
- DC 2...10 V
- Degree of protection
- IP54
- Electrical connection
- Terminals with cable
- Fail-safe function
- Non fail-safe
- Force
- 1000 N
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 0.5 W
- Power consumption (running)
- 1.5 W
- Running time (motor)
- 150 s / 20 mm
- Stroke
- 15 mm
- Voltage AC/DC
- AC/DC 24 V