H6025X6P3-S2+SV24A-MOD
Globe valve, 2-way, DN 25, Flange, PN 25, ps 2500 kPa, kvs 6.3 m³/h, Fluid temperature 5...150°C
Globe valve actuator, 1500 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 150 s (90...150 s), Stroke 20 mm, IP54
Actuator fitted
- List price
- 1.411,00 €
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
Mechanical accessories
Service tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: 74,30 €
Your price: ...
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: 24,80 €
Your price: ...
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: 466,00 €
Your price: ...
Details
Specifications
Valve specifications
- Close-off pressure
- 2100 kPa
- Fluid
- Hot water and steam (Δp/P1 <0.4), water with max. 50% volume of glycol
- kvs
- 6.3 m³/h
- Pattern
- 2-way
- Pipe connection
- Flange
- PN
- 25
Actuator specifications
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analog)
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Force
- 1500 N
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 1.5 W
- Power consumption (running)
- 2 W
- Running time (motor)
- 150 s / 20 mm
- Stroke
- 15 mm
- Voltage AC/DC
- AC/DC 24 V