Items in your download folder

Download folder is empty
item(s) in download folder

!

SY10-230A-MF-T



SY10-230A-MF-T

Rotary actuator, 2500 Nm, AC 230 V, MFT, 2...10 V, 72 s, 2 x SPDT, IP67, F16, Terminals

List price
10.455,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

Accessories

Tools

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK6-GEN

Connection cable 5 m, A+B: RJ12 6/6

List price: 26,00 €
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 489,00 €
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
DC 2...10 V
Degree of protection
IP67
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Manual override
Temporary with handwheel (non-rotating)
Power consumption (running)
277 W
Running time (motor)
72 s / 90°
Torque
2500 Nm
Voltage AC/DC
AC 230 V