SY12-230A-MF-T
Rotary actuator, 3500 Nm, AC 230 V, MFT, 2...10 V, 47 s, 2x SPDT, IP67, F16, Terminals
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
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: 538,00 €
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 490 W
- Power Consumption For Wire Sizing
- 506 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Terminals 2.5 mm² (Wire 2x 1.5 mm² or 1x 2.5 mm²)
- Torque
- 3500 Nm
- Control type
- DC 2...10 V
- Manual override
- Temporary with handwheel (non-rotating)
- Angle of rotation
- 90
- Running time (motor)
- 47 s / 90°
- Protection category
- IP67
- Ambient Temperature
- -30...65°C [-22...149°F]