P-22RTH-1900D-1
Room Operating Unit Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, ePaper touch display, PC, white, RAL 9003
- List price
- 254,00 €
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
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
Product videos
Installing Belimo Room Sensors and Operating Units
Commissioning with the Belimo Assistant App
Configuring the Display Layout
Powerless Commissioning
Room sensors - Designed in Switzerland
Belimo Sensor Range 2024
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Output signal
-
- 0...5 V
- 0...10 V
- 2...10 V
- MP-Bus
- Measuring range humidity
- Default setting: 0...100% RH
- Measuring range temperature
- 0...50°C [32...122°F]
- Communication
- MP-Bus
- Output Voltage [Range]
-
2 x 0...5 V, 0...10 V, 2...10 V (Type P-22RT-1900D-1)
3 x 0...5 V, 0...10 V, 2...10 V (Type P-22RTH-1900D-1, P-22RTM-1900D-1) - Output signal active note
-
- Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC
- min. resistance 5 kΩ
- Display type
- ePaper touch display