P-22RTH-1U00D-2
Room Operating Unit Humidity / Temperature active, NFC, Modbus, BACnet, ePaper touch display, PC, white, RAL 9003
Parts included: screws
This product is also available with your customised logo on the front.
Please contact your local Belimo representative for ordering.
- List price
- 349,00 €
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
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
Product videos
Room sensors - Designed in Switzerland
Belimo Sensor Range 2024
Installing Belimo Room Sensors and Operating Units
Powerless Commissioning
Commissioning with the Belimo Assistant App
Configuring the Display Layout
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Output signal
-
- Modbus
- BACnet
- Measuring range humidity
- 0...100% RH
- Measuring range temperature
- 0...50°C [32...122°F]
- Communication
-
- Modbus RTU
- BACnet MS/TP
- MP-Bus
- Display type
- ePaper touch display