BFL24-ST/025
Fire damper actuator, 4 Nm, AC/DC 24 V, Open/close, 60 s, 2 x SPDT, IP54, Cable with connector plug
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessories
ZA12ON-B.1
Form fit insert 12/10 mm without cams for BFL
Multipack 100 pcs.
List price: 89,00 €
Your price: ...
ZKN1-B.1
Hand crank, 40 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.
List price: 125,00 €
Your price: ...
ZKN2-B.1
Hand crank, 63 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.
List price: 134,00 €
Your price: ...
ZZN12-B.1
Pointer 12x12 mm for BFL, BFN, BEN, BEE
Multipack 100 pcs.
List price: 69,00 €
Your price: ...
Electrical accessories
BKN230-24
Communication and power supply unit for fire damper actuators 24 V with connector
List price: 233,00 €
Your price: ...
BKN230-24-C-MP
Communication and power supply unit for fire damper actuators 24 V with connector
List price: 345,00 €
Your price: ...
BKN230-24-MOD
Communication and power supply unit for fire damper actuators 24 V with connector
List price: 350,00 €
Your price: ...
Product videos
Advantages of motorised fire dampers
Fire damper actuators BFL and BFN
Fire protection scenarios
Details
Specifications
- Angle of rotation
- 95
- Auxiliary switches
- 2 x SPDT
- Control type
- Open/close
- Degree of protection
- IP54, IP protection in all mounting positions
- Electrical connection
- Cable with connector plug
- Fail-safe function
- Fail-safe
- Manual override
- With position stop
- Mechanical interface
- Form fit 12x12 mm, continuous hollow shaft
- Power consumption (holding)
- 0.7 W
- Power consumption (running)
- 2.5 W
- Running time (fail-safe)
- 20 s
- Running time (motor)
- <60 s / 90°
- Torque
- 4 Nm
- Voltage AC/DC
- AC/DC 24 V