VRU-M1-BAC-RE
VAV-Universal retrofit version with integrated Δp sensor for comfort areas and contaminated air. Can be combined with damper actuator optimally suited to the VAV/duct pressure application. Field of application: retrofit applications in HVAC systems
Available actuators see "Electrical accessories"
- List price
- 604,00 €
Design data: Design data
- Downloads
- Accessories
- Details
Electrical accessory
NM24A-VST-RE
Rotary actuator for VRU, 10 Nm, AC/DC 24 V, 120 s, IP54
NMQ24A-VST-RE
Rotary actuator for VRU, 8 Nm, AC/DC 24 V, 4 s, IP54
ZG-VRU01
Dummy plug for VST connector plug, for applications without actuator
Multipack 25 pcs.
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation, and troubleshooting. Platform independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1.5 W
- Power Consumption For Wire Sizing
- 2 VA plus connected VST actuator
- Connection Supply Control
- Terminals 2.5 mm²
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analogue)
- Protection category
- IP42
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1