Stavke u vašoj mapi za preuzimanje

Mapa za preuzimanje je prazna
Stavka/stavke u mapi za preuzimanje

!

AVK24A-3-RE

Globe valve actuator fail-safe (retrofit) NC / NO, 2000 N, AC 24 V, 3-point, 150 s, Stroke 32 mm, IP54, Terminals

List price
1.676,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

Success stories

Accessories

Mechanical accessories

ZRV-301

Spacer ring for Sauter, stroke 50 mm

List price: 53,30 €
Your price: ...

ZRV-302

Spacer ring for Siebe, stroke 50 mm

List price: 49,60 €
Your price: ...

ZRV-303

Spacer ring for Johnson Control, stroke 50 mm

List price: 25,00 €
Your price: ...

ZRV-304

Washer Sauter for Sauter, stroke 50 mm

List price: 33,40 €
Your price: ...

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 123,00 €
Your price: ...
Details

Specifications

Control type
3-point
Degree of protection
IP54
Electrical connection
Terminals
Fail-safe function
Fail-safe
Force
2000 N
Movement type
Linear
Power consumption (holding)
2 W
Power consumption (running)
4.5 W
Protection category
IP54
Running time
100...150 s
Running time (fail-safe)
35 s
Running time (motor)
150 s / 32 mm
Stroke
32 mm
Voltage AC/DC
AC 24 V