Stavke u vašoj mapi za preuzimanje

Mapa za preuzimanje je prazna
Stavka/stavke u mapi za preuzimanje

!

LV24A-MP-RE

Globe valve actuator (Retrofit), 500 N, AC/DC 24 V, MP-Bus, 2...10 V, 200 s (120...200 s), Stroke 20 mm, IP54, Terminals

List price
570,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

System integration

Current documents

Software / Apps

Success stories

Accessories

Mechanical accessories

ZNV-203

Spacer ring for LDM, stroke 20 mm

List price: 48,50 €
Your price: ...

ZNV-204

Spacer ring for Sauter, stroke 20 mm

List price: 48,50 €
Your price: ...

ZNV-205

Adapter kit Danfoss

List price: 17,80 €
Your price: ...

ZNV-207

Stem Adapter for LV..-RE, NV..-RE, SV..-RE

List price: 61,80 €
Your price: ...

ZNV-C

Spare coupling

List price: 16,90 €
Your price: ...

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: 150,00 €
Your price: ...

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 123,00 €
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 226,00 €
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: 330,00 €
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 85,50 €
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 28,60 €
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 538,00 €
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: 805,00 €
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: 711,00 €
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

How to install a globe valve actuator and RetroFIT linkage

Details

Specifications

Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Force
500 N
Movement type
Linear
Power consumption (holding)
0.5 W
Power consumption (running)
1.5 W
Protection category
IP54
Running time
  • 80...99 s
  • 100...150 s
  • adjustable
Running time (motor)
200 s / 20 mm
Running time motor variable
120...200 s
Stroke
20 mm
Voltage AC/DC
AC/DC 24 V