HT24-3-S
Rotary actuator for mixing valves, 10 Nm, AC 24 V, 3-point, 140 s, 1 x SPDT, IP40
- List price
- 240,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessories
MS-NRL
Mounting kit for Siemens/Landis&Stäfa mixing valves VCI/VBG/VBF
List price: 19,50 €
Your price: ...
Details
Specifications
- Angle of rotation
- 90
- Auxiliary switches
- 1 x SPDT
- Control type
- 3-point
- Degree of protection
- IP40
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Movement type
- Rotative
- Power consumption (running)
- 1.5 W
- Protection category
- IP40
- Running time
- 100...150 s
- Running time (motor)
- 140 s / 90°
- Torque
- 10 Nm
- Voltage AC/DC
- AC 24 V