SR24A-R
Rotary actuator (Retrofit), 20 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54, F03/F04/F05
- List price
- 282,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessories
ZSF-08
Form fit adapter flat head, 8xØ17x57 mm (WxØxH), for SR..-R
List price: 54,20 €
Your price: ...
ZSF-09
Form fit adapter flat head, 9xØ12x57 mm (WxØxH), for SR..-R
List price: 54,20 €
Your price: ...
ZSF-10
Form fit adapter flat head, 10xØ17x57 mm (WxØxH), for SR..-R
List price: 54,20 €
Your price: ...
ZSF-11
Form fit adapter flat head, 11xØ14x57 mm (WxØxH), for SR..-R
List price: 54,20 €
Your price: ...
ZSF-14
Form fit adapter flat head, 14xØ18x57 mm (WxØxH), for SR..-R
List price: 54,20 €
Your price: ...
ZSK-12
Form fit adapter wedge groove, Ø12x4x57 mm (ØxWxH), for SR..-R
List price: 54,20 €
Your price: ...
ZSK-14
Form fit adapter wedge groove, Ø14x5x57 mm (ØxWxH), for SR..-R
List price: 54,20 €
Your price: ...
ZSV-11-4K
Form fit adapter square, 11x11x57 mm (LxBxH, inside square), for SR..-R
List price: 57,10 €
Your price: ...
Electrical accessories
Details
Specifications
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Movement type
- Rotative
- Power consumption (holding)
- 0.2 W
- Power consumption (running)
- 2.5 W
- Protection category
- IP54
- Running time
- 80...99 s
- Running time (motor)
- 90 s / 90°
- Torque
- 20 Nm
- Voltage AC/DC
- AC/DC 24 V