Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Characterised control valve, 6-way, DN 25, Internal thread, Rp 1", PN 16, ps 1600 kPa, kvs1 6.3 m³/h, kvs2 6.3 m³/h, Fluid temperature 6...80°C [43...176°F]
Design data: Design data
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Insulation shell for valve R30..-..-..-B3, DN 25
only for non-condensing applications
Elbow 90° male/female, DN 25, Rp 1", R 1", Set of 2 pcs.
Pipe connector for ball valve, DN 25, G 1", with internal thread