Ставки во преземаната папка

Папка на преземања е празна
ставка(и) во папка на преземања

!

R3020-2P5-1P6-B2

Вентил со контролна карактеристика, 6-насочен, DN 20, Внатрешен навој, Rp 3/4", PN 16, ps 1600 kPa, kvs1 2.5 m³/h, kvs2 1.6 m³/h, Fluid temperature 6...80°C [43...176°F]

List price
304,00 €

Design data: Design data

  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for R3020-2P5-1P6-B2
Configurable
    Downloads

    Documentation

    Tender texts

    CAD / BIM

    CADENAS

    Accessories

    Mechanical accessories

    EXT-OC-ZR3020

    Insulation shell for valve R30..-..-..-B2, DN 20
    only for non-condensing applications

    List price: 58,00 €
    Your price: ...

    P2P20PF-1GE

    Elbow 90° male/female, DN 20, Rp 3/4", R 3/4", Set of 2 pcs.

    List price: 31,50 €
    Your price: ...

    ZR-004

    Fixing bracket for 6-way valve DN 15/20

    List price: 18,70 €
    Your price: ...

    ZR2320

    Pipe connector for ball valve, DN 20, G 3/4", with internal thread

    List price: 14,50 €
    Your price: ...
    Details

    Specifications

    Angle of rotation
    90
    Close-off pressure
    350 kPa
    Fluid
    Cold and warm water, water with glycol up to max. 50% vol.
    Pattern
    6-насочен
    Pipe connection
    Внатрешен навој
    PN
    16
    Pressure-independent
    NO