3. Собни единици

P-22RT-1900D-1



Learn more
Back to product category
P-22RT-1900D-1

P-22RT-1900D-1

Room Operating Unit Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, ePaper touch Display, PC, white, RAL 9003

Parts included: screws

This product is also available with your customised logo on the front.

Please contact your local Belimo representative for ordering.

List price
208,00 €
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
System Integration

Current Documents
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
Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 429,00 €
Your price: ...
Add to Project List
Product videos

Installing Belimo Room Sensors and Operating Units

Play now Share via email

Commissioning with the Belimo Assistant App

Play now Share via email

Powerless Commissioning

Play now Share via email

Room sensors - Designed in Switzerland

Play now Share via email

Belimo Sensor Range

Play now Share via email

Changing the Temperature Setpoint with the Belimo Display App

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
  • 0...5 V
  • 0...10 V
  • 2...10 V
  • MP-Bus
Measuring range temperature
0...50°C [32...122°F]
Communication
MP-Bus
Output Voltage [Range]
2 x 0...5 V, 0...10 V, 2...10 V (Type P-22RT-1900D-1)
3 x 0...5 V, 0...10 V, 2...10 V (Type P-22RTH-1900D-1, P-22RTM-1900D-1)
Output signal active note
  • Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC
  • min. resistance 5 kΩ
Display type
ePaper touch Display