P-22RTH-1900D-1
Room Operating Unit Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, ePaper touch Display, PC, white, RAL 9003
- List price
- 254,00 €
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
Installing Belimo Room Sensors and Operating Units
Commissioning with the Belimo Assistant App
Configuring the Display Layout
Powerless Commissioning
Room sensors - Designed in Switzerland
Belimo Sensor Range 2024
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Output signal
-
- 0...5 V
- 0...10 V
- 2...10 V
- MP-Bus
- Measuring range humidity
- Default setting: 0...100% RH
- Measuring range temperature
- 0...50°C [32...122°F]
- Communication
- MP-Bus
- Output Voltage [Range]
-
2 x 0...5 V, 0...10 V, 2...10 V (Type P-22RT-1900D-1)
3 x 0...5 V, 0...10 V, 2...10 V (Type P-22RTH-1900D-1, P-22RTM-1900D-1) - Output signal active note
-
- Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC
- min. resistance 5 kΩ
- Display type
- ePaper touch Display