P-22RTM-1U00A-2
Room Sensor CO₂ / Humidity / Temperature active, NFC, Modbus, BACnet, Belimo Display App and LED, PC, white, RAL 9003
Parts included: screws
This product is also available with your customised logo on the front.
Please contact your local Belimo representative for ordering.
- List price
- 362,00 €
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
Room sensors - Designed in Switzerland
Belimo Sensor Range 2024
Changing the Temperature Setpoint with the Belimo Display App
Installing Belimo Room Sensors and Operating Units
Powerless Commissioning
Commissioning with the Belimo Assistant App
Configuring the CO2 Indicator LED
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- CO₂
- Temperature
- Humidity
- Output signal
-
- Modbus
- BACnet
- Measuring range CO₂
- 0...2000 ppm
- Measuring range humidity
- 0...100% RH
- Measuring range temperature
- 0...50°C [32...122°F]
- Communication
-
- Modbus RTU
- BACnet MS/TP
- MP-Bus
- Display type
- Belimo Display App and LED