Ставки во преземаната папка

Папка на преземања е празна
ставка(и) во папка на преземања

!

EV24A-RE

Globe valve actuator (Retrofit), 2500 N, AC/DC 24 V, Отворено/затворено, 3-точки, 188 s, Stroke 50 mm, IP54, Terminals

List price
1.186,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

Success stories

Accessories

Mechanical accessories

ZRV-301

Spacer ring for Sauter, stroke 50 mm

List price: 53,30 €
Your price: ...

ZRV-302

Spacer ring for Siebe, stroke 50 mm

List price: 49,60 €
Your price: ...

ZRV-303

Spacer ring for Johnson Control, stroke 50 mm

List price: 25,00 €
Your price: ...

ZRV-304

Washer Sauter for Sauter, stroke 50 mm

List price: 33,40 €
Your price: ...

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 123,00 €
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Belimo retrofit globe valve actuators. Suitable for your valves.

Details

Specifications

Control type
  • Open/close
  • 3-point
Degree of protection
IP54
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Force
2500 N
Movement type
Linear
Power consumption (holding)
0.5 W
Power consumption (running)
2.5 W
Protection category
IP54
Running time
>150 s
Running time (motor)
150 s / 40 mm (188 s / 50 mm)
Stroke
50 mm
Voltage AC/DC
AC/DC 24 V