Ставки во преземаната папка

Папка на преземања е празна
ставка(и) во папка на преземања

!

NRDVX24-SR-T-CA

Short stroke actuator for Cazzaniga, 500 N, AC/DC 24 V, 2...10 V, 140 s, Stroke 5.5 mm, IP40, Terminals

List price
280,00 €

Design data: Design data

  • Downloads
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

Details

Specifications

Control type
DC 2...10 V
Degree of protection
IP40
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Force
500 N
Movement type
Linear
Power consumption (running)
1 W
Protection category
IP40
Running time
100...150 s
Running time (motor)
140 s / 5.5 mm
Stroke
5.5 mm
Voltage AC/DC
AC/DC 24 V