Ставки во преземаната папка

Папка на преземања е празна
ставка(и) во папка на преземања

!

GR24A-MP-R

Rotary actuator (Retrofit), 40 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (75...270 s), IP54, F05/F07

List price
599,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

System integration

Current documents

Software / Apps

Accessories

Mechanical accessories

ZGF-14

Form fit adapter flat head, 14xØ18x33 mm (WxØxH), for GR..-R

List price: 55,10 €
Your price: ...

ZGF-17

Form fit adapter flat head, 17xØ22x33 mm (WxØxH), for GR..-R

List price: 55,10 €
Your price: ...

ZGI-001

Reducer for form fit adapter ZGV-19 14x14x20 mm (LxWxH)

List price: 59,10 €
Your price: ...

ZGI-002

Reducer for form fit adapter ZGV-16 11x11x20 mm (LxWxH)

List price: 59,10 €
Your price: ...

ZGI-003

Reducer for form fit adapter ZGV-19 14x14x35 mm (LxWxH)

List price: 59,10 €
Your price: ...

ZGI-004

Reducer for form fit adapter ZGV-16 11x11x35 mm (LxWxH)

List price: 59,10 €
Your price: ...

ZGI-009

Reducer for form fit adapter ZGV-19 11xØ17x15 mm (WxØxH)

List price: 59,10 €
Your price: ...

ZGI-010

Reducer for form fit adapter ZGV-19 10xØ17x15 mm (WxØxH)

List price: 59,10 €
Your price: ...

ZGI-012

Reducer for form fit adapter ZGV-19 12x12x35 mm (LxWxH)

List price: 59,10 €
Your price: ...

ZGI-013

Reducer for form fit adapter ZGV-16 10x10x15 mm (LxWxH)

List price: 59,10 €
Your price: ...

ZGI-014

Reducer for form fit adapter ZGV-19 8xØ17x15 mm (WxØxH)

List price: 59,10 €
Your price: ...

ZGI-015

Reducer for form fit adapter ZGV-19 9xØ17x15 mm (WxØxH)

List price: 59,10 €
Your price: ...

ZGV-14

Form fit adapter square, 14x14x40 mm (LxWxH), for GR..-R

List price: 53,30 €
Your price: ...

ZGV-16

Form fit adapter square, 16x16x40 mm (LxWxH), for GR..-R

List price: 53,30 €
Your price: ...

ZGV-17

Form fit adapter square, 17x17x20 mm (LxWxH), for GR..-R

List price: 53,30 €
Your price: ...

ZGV-19

Form fit adapter square, 19x19x40 mm (LxWxH), for GR..-R

List price: 53,30 €
Your price: ...

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: 150,00 €
Your price: ...

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 105,00 €
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 105,00 €
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 105,00 €
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 105,00 €
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 105,00 €
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 105,00 €
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 105,00 €
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 64,60 €
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 86,30 €
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 226,00 €
Your price: ...

Tools

MFT-C

Adapter for Service-Tool ZTH

List price: 330,00 €
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 85,50 €
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 28,60 €
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators / VAV controller and HVAC performance devices

List price: 538,00 €
Your price: ...

Gateways

UK24BAC

Gateway MP to BACnet MS/TP

List price: 805,00 €
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: 711,00 €
Your price: ...
Details

Specifications

Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Movement type
Rotative
Power consumption (holding)
1.5 W
Power consumption (running)
4 W
Protection category
IP54
Running time
  • 50...79 s
  • 80...99 s
  • 100...150 s
  • >150 s
  • adjustable
Running time (motor)
90 s / 90°
Running time motor variable
75...270 s
Torque
40 Nm
Voltage AC/DC
AC/DC 24 V