HTY24-SR
Rotary actuator for mixing valves, 10 Nm, AC/DC 24 V, 0...10 V, 35 s, IP40
- List price
- 317,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessories
MS-NRL
Mounting kit for Siemens/Landis&Stäfa mixing valves VCI/VBG/VBF
List price: 19,50 €
Your price: ...
Details
Specifications
- Angle of rotation
- 90
- Control type
- DC 2...10 V
- Degree of protection
- IP40
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Movement type
- Rotative
- Power consumption (running)
- 2.5 W
- Protection category
- IP40
- Running time
- 20...49 s
- Running time (motor)
- 35 s / 90°
- Torque
- 10 Nm
- Voltage AC/DC
- AC/DC 24 V